Type 2 surge protection plug - F-MS 2200/30 ST
2805392

Surge protection plug type 2, spark gap with high insulation voltage strength, used only as replacement plug for the corresponding complete item.


Product Details




General
Note The F-MS 2200/30 ST protective plug is only to be used in connection with VAL-MS 750/30 ST (2920256) in series connection. It is not designed to be directly used on the mains voltage. Replacement plugs for use on product VAL-MS 800/30-VF/FM (2805402).
VSDC > 2500 V

IEC test classification II
T2
EN type T2
Type DIN rail module, two-section, divisible
Distance between live and grounded parts 8 mm
Product type Replacement plug
Number of positions 1
Surge protection fault message optical
Insulation characteristics
Overvoltage category IV
Pollution degree 3

Nominal frequency fN 50 Hz
60 Hz

Connection method pluggable

Dimensional drawing
Width 17.5 mm
Height 52.4 mm
Depth 55.3 mm
Horizontal pitch 1 Div.

Color jet black RAL 9005
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA 6.6
Material group I
Housing material PA 6.6

Mode of protection L-PE
Direction of action N-PE
Nominal frequency fN 50 Hz
60 Hz
Residual current IPE ≤ 3 µA
Nominal discharge current In (8/20) µs 15 kA
Maximum discharge current Imax (8/20) µs 30 kA
Short-circuit current rating ISCCR 25 kA
Voltage protection level Up ≤ 5 kV
Residual voltage Ures ≤ 0.4 kV (at In)
≤ 0.25 kV (at 10 kA)
≤ 0.15 kV (at 5 kA)
≤ 0.1 kV (at 3 kA)
Front of wave sparkover voltage at 6 kV (1.2/50) µs ≤ 5 kV
TOV behavior at UT 1550 V AC (200 ms / withstand mode)
Response time tA ≤ 100 ns

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 25g
Vibration (operation) 5g

Air clearances and creepage distances
Standards/regulations EN 60664-1 / EN 61643-11
Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type on base element

Item number 2805392
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key C06
Product Key CL1321
Catalog Page Page 65 (C-4-2019)
GTIN 4046356446419
Weight per Piece (including packing) 37.2 g
Weight per Piece (excluding packing) 37.2 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130890
ECLASS-10.0.1 27130890
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

IECEE CB Scheme

Approval ID: AT 2905/M1

EAC

Approval ID: RU C-DE.*09.B.00169

CCA

Approval ID: NTR-AT 1947-A
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 71-113273 REV.1

DNV GL

Approval ID: TAE000041M
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

ÖVE

Approval ID: 18583-001-16

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products