Relay module for digital input signals for the electrically isolated coupling of 120 V AC field devices. The control path is protected by an integrated replaceable 1 A fuse. If the fuse fails, this is indicated by an LED. The module is installed on a corresponding VIP I/O-Marshalling base element by means of plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
    
  
  IOA REL 120V DI/1.0A/EX
   - 
  Relay module
    
      2910157
      
      
    
  
      Relay module for VIP I/O-Marshalling base elements. For the electrically isolated coupling of 120 V AC field devices to digital inputs. Integrated fuse and fuse failure indication.
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
ATEX
Approval ID: SIRA 17ATEX4293XCSA
Approval ID: 70134758CSAus
Approval ID: 70134758cUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: FILE E 196811Compatible products
Your advantages
Active relay coil indication
        Two-stage progressive release allowing for voltage checks with field-powered devices
        Channel for marking accessories
        Replaceable TE5-style fusing
        120 V internal marshalling option for connected field device
        Integrated keying reduces possible user error during replacement