Potential distributors - PTRVB 4-FI /RD
3270220

Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red


Product Details




Product type Potential distributor
Number of positions 2
Number of connections 13
Number of rows 4
Potentials 1
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 0.56 W

Service Entrance yes
Number of connections per level 4
Nominal cross section 1.5 mm²
Level 1+2+3 above 1
Stripping length 8 mm ... 10 mm
Conductor cross section solid 0.14 mm² ... 2.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1.5 mm²
Nominal current 17.5 A (with 1.5 mm² conductor cross section)
Maximum load current 24 A (per chamber with 2.5 mm² conductor cross section)
Maximum total current 37 A (per potential distributor)
Nominal voltage 250 V
Nominal cross section 1.5 mm²
Feed-in stage
Note Only the “CRIMPFOX 6” crimping pliers may be used for crimping with 6 mm² stranded and ferrule.
Stripping length 10 mm ... 12 mm
Conductor cross section solid 0.2 mm² ... 6 mm²
Cross section AWG 24 ... 10
Conductor cross section flexible 0.2 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 24 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.2 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.2 mm² ... 6 mm²
Nominal current 32 A (Supply, for 4 mm² conductor cross section)
Maximum load current 37 A (Service Entrance)
Nominal voltage 250 V
Nominal cross section 4 mm²
Level 1+2+3 above 1 Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 2.5 mm²
Conductor cross section, solid [AWG] 20 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1.5 mm²
Feed-in stage Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 6 mm²
Conductor cross section, solid [AWG] 24 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 6 mm²

Width 8.3 mm
Height NS 35/15 63 mm
Height NS 35/7,5 55.5 mm
Length 64 mm

Color gray
Color of connection elements red
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 4.8 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Short-time withstand current 2.5 mm² 0.3 kA
Short-time withstand current 4 mm² 0.48 kA
Short-time withstand current 6 mm² 0.72 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.5 kV
Result Test passed

Mechanical data
Open side panel Yes

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
2.5 mm² / 0.7 kg
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.2 mm² / 0.2 kg
4 mm² / 0.9 kg
6 mm² / 1.4 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1
IEC 60947-7-1
IEC 60947-7-1
IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 3270220
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key B02
Product Key BE6211
Catalog Page Page 48 (C-1-2019)
GTIN 4055626186368
Weight per Piece (including packing) 20.62 g
Weight per Piece (excluding packing) 20.62 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0 39121400

DNV

Approval ID: TAE000016Y

CSA

Approval ID: 13631

IECEE CB Scheme

Approval ID: NL-58817
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 17.5 A

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425

KEMA-KEUR

Approval ID: 71-102890
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Only flexible conductors 250 V 17.5 A 0.14 - 1.5
Only rigid conductors 250 V 17.5 A 0.14 - 2.5

EAC

Approval ID: RU C-DE.BL08.B.00682

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Tool-free wiring in a confined space thanks to compact size
Bridgeable potential distributor with option to supply up to 6 mm²
Distributor terminal block in red for 24 V DC power supplies