PC 35 HC/ 4-GF-SH-15,00 SF
-
PCB header
1012673
PCB headers, nominal cross section: 35 mm2, color: green, nominal current: 125 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: PC 35 HC/..-GF-SH, pitch: 15 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.6 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 35, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard
Product details
Product type | PCB headers |
Product family | PC 35 HC/..-GF-SH |
Product line | COMBICON Connectors XL |
Type | Headers |
Number of positions | 4 |
Pitch | 15 mm |
Number of rows | 1 |
Pin layout | Linear pinning |
Solder pins per potential | 3 |
Electrical characteristic | shielded |
Properties | |
Nominal current IN | 125 A |
Nominal voltage UN | 1000 V |
Contact resistance | 0.12 mΩ |
Rated voltage (III/3) | 800 V |
Rated surge voltage (III/3) | 8 kV |
Rated voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Electrical characteristic | shielded |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Attachment for the plug | |
Tightening torque | 0.8 Nm |
Attachment to feed-through panel | |
Tightening torque | 1 Nm |
Screw | 1700368 DFK-PC 35 SS |
Attachment on the PCB | |
Tightening torque | 1 Nm |
Screw | 1700368 DFK-PC 35 SS |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Electroplated silver |
Metal surface contact area (top layer) | Silver (4 - 8 µm Ag) |
Metal surface soldering area (top layer) | Silver (4 - 8 µm Ag) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PBT |
Insulating material group | IIIa |
CTI according to IEC 60112 | ≥175 < 400 |
Flammability rating according to UL 94 | V0 |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 15 mm |
Width [w] | 84.4 mm |
Height [h] | 33.1 mm |
Length [l] | 38 mm |
Installed height | 28.5 mm |
Solder pin length [P] | 4.6 mm |
Pin dimensions | 2.4 x 2.5 mm |
PCB design | |
Pin spacing | 11.00 mm |
Hole diameter | 3.6 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Contact holder in insert Requirements >20 N |
Test passed |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 50 |
Insertion strength per pos. approx. | 15 N |
Withdraw strength per pos. approx. | 11 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 6 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | 1012 Ω |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | IIIa |
Comparative tracking index (IEC 60112) | CTI ≥175 to <400 |
Rated insulation voltage (III/3) | 800 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 12.5 mm |
Rated insulation voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
minimum clearance value - non-homogenous field (III/2) | 8 mm |
minimum creepage distance (III/2) | 10 mm |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
minimum creepage distance (II/2) | 10 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 9.8 kV |
Contact resistance R1 | 0.12 mΩ |
Contact resistance R2 | 0.15 mΩ |
Insertion/withdrawal cycles | 50 |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 4.26 kV |
Shocks | |
Specification | IEC 61373:2010-05 |
Pulse shape | Semi-sinusoidal |
Acceleration | 30g |
Shock duration | 18 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1012673 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Product key | AAESEC |
GTIN | 4055626490601 |
Weight per piece (including packing) | 92.56 g |
Weight per piece (excluding packing) | 84.41 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Well-known mounting principle allows worldwide use
Double flange for space-optimized screw connection on the housing panel and with the connector
Shroud for professional EMC shield feed-through on the inside of the device
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057