PC 35 HC/ 4-STF-SH-15,00BKV001 - PCB connector
1707041

PCB connector, nominal cross section: 35 mm2, color: green, nominal current: 125 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: PC 35 HC/..-STF-SH, pitch: 15 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 35, Electrical properties: shielded, locking: Screw locking mechanism, mounting method: Screw flange

Product details









Compatible products




Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Shield for adherence to the EMC requirements and an optional strain relief
Screwable flange for superior mechanical stability
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve