cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 18 A | 26 - 12 | ||
| upper level | 24 V | 18 A | 26 - 12 | |
| C | ||||
| 300 V | 18 A | 26 - 12 | ||
| upper level | 24 V | 18 A | 26 - 12 | |
| F | ||||
| 500 V | 18 A | 26 - 12 | ||
| D | ||||
| 600 V | 5 A | 26 - 12 | ||