CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 20 A | 28 - 12 | ||
IECEE CB Scheme
Approval ID: NL-65621| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 400 A | - 2.5 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | 30 - 12 | ||
| C | ||||
| 150 V | 20 A | 30 - 12 | ||
| F | ||||
| 400 V | 20 A | 30 - 12 | ||
| D | ||||
| 300 V | 10 A | 30 - 12 | ||
KEMA-KEUR
Approval ID: 2191242.01| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 24 A | |||
KEMA-KEUR
Approval ID: 71-119849| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 24 A | |||