BNB WH:SYMBOLE
-
Marker pin
0810915
Marker pin, Stud, white, labeled, horizontal: Symbols +,-,/,~,ERD,SERD, L1, L2, L3 PE, PEN (up to 3 characters), mounting type: plug in, for terminal block width: 4.2 mm, Number of individual labels: 1, text field height: 4 mm, text field width: 4 mm
Product details
Product type | Labeled terminal marker |
Pitch | 4.2 mm |
Type | high |
Marking | |
Number of individual labels | 1 |
Printing direction | horizontal |
Printing | Symbols +,-,/,~,ERD,SERD, L1, L2, L3 PE, PEN (up to 3 characters) |
Mounting type | plug in |
Color | white (RAL 9010) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Base element material | PA |
Components | free from silicone and halogen |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Width | 4 mm |
Length | 4 mm |
Pitch | 4.2 mm |
Text field | |
Text field width | 4 mm |
Text field height | 4 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Order information: | For labeling according to customer requirements, please select product 0828486 |
Item number | 0810915 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | NULL |
Product key | BG212B |
Weight per piece (including packing) | 0.047 g |
Weight per piece (excluding packing) | 0.047 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057