The terminal is designed for use within an Inline station. This terminal can be used to acquire signals from standard thermocouples. It supports 13 different types of thermocouples according to DIN EN 60584-1 and DIN 43710, as well as a linear voltage input of -15 mV to +85 mV.
    
  
  IB IL TEMP 2 UTH-PAC
   - 
  Temperature module
    
      2861386
      
      
    
  
      Inline, Temperature measurement terminal, Analog UTH inputs: 2 (Thermocouples or linear voltage), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
      Free download available.
      Downloads
    
  Product details
BV
Approval ID: 20977/C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324LR
Approval ID: LR23398855TAcULus Listed
Approval ID: E199827Compatible products
Your advantages
2 differential inputs for thermocouples or linear voltage
        1 input for an external cold junction, Pt 1000 or Ni 1000
        The channels are parameterized independently of one another via the bus system
        Internal detection and compensation of cold junction temperature (can be parameterized)
        Absolute and differential temperature measurement (can be parameterized)
        Pt 1000 sensor in the vicinity of the connection terminal blocks of the thermocouple inputs for internal measurement of the cold junction temperature
        Measured values can be represented in three different formats