Protocol converter - GW PL FF/HART
2316360

HART to Foundation Fieldbus protocol converter

Downloads

Product Details


Protocol converter capable of connecting four HART (4-20 mA) devices to a Foundation Fieldbus network



Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Product type Interface converter
Insulation characteristics
Overvoltage category II
Degree of pollution 2

Supply
Supply voltage range 18.5 V DC ... 30 V DC
Nominal supply voltage 24 V DC
Max. current consumption 70 mA
Connection method COMBICON plug-in screw terminal block

Supply
Connection method COMBICON plug-in screw terminal block
Conductor cross section, flexible 0.20 mm² ... 2.50 mm²
Conductor cross section, rigid 0.20 mm² ... 2.50 mm²
Conductor cross section AWG 24 ... 12
Torque 0.5 Nm ... 0.6 Nm

Data: FOUNDATION Fieldbus
Data rate 31.25 kbps
Number of connections 1
Connection method COMBICON
No. of channels 1
Torque 0.5 Nm ... 0.6 Nm
Connection technology Screw connection
Termination resistor Switchable
Conductor cross section flexible max. 2.5 mm²
Conductor cross section flexible min. 0.2 mm²
Conductor cross section solid max. 2.5 mm²
Conductor cross section solid min. 0.2 mm²
Conductor cross section AWG max. 12
Conductor cross section AWG min. 24
Protocols supported HART, Foundation Fieldbus
Data: HART FSK
Number of connections 3
Connection method COMBICON
No. of channels 4 (Active/Passive HART devices)
Torque 0.5 Nm ... 0.6 Nm
Connection technology Screw connection
Conductor cross section flexible max. 2.5 mm²
Conductor cross section flexible min. 0.2 mm²
Conductor cross section solid max. 2.5 mm²
Conductor cross section solid min. 0.02 mm²
Conductor cross section AWG max. 12
Conductor cross section AWG min. 24

Dimensional drawing
Width 22.5 mm
Height 99 mm
Depth 114.5 mm

Color gray
Housing material PA V0

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude 2000 m
Permissible humidity (operation) 95 % (non-condensing)
Shock 30g, 18 ms
Vibration (operation) 5g, 10 Hz ... 150 Hz

ATEX PRESAFE 16ATEX7686X, II 3G, Ex nA IIC T4 Gc
IECEx IECEx PRE 16.0001X, Ex nA IIC T4 Gc
UL, USA / Canada Class I, Div. 2, Groups A, B, C, D
Class I, Zone 2, AEx nA IIC T4, Ex nA IIC T4 GcX

Standards/regulations IEC 60079-15
IEC 60079-0

Mounting type DIN rail: 35 mm
Assembly instructions on standard DIN rail NS 35 in accordance with EN 60715
Mounting position On horizontal DIN rail NS 35 in acc. with EN 60715

Item number 2316360
Packing unit 1 pc
Sales Key C28
Product Key DNC135
Catalog Page Page 462 (C-6-2019)
GTIN 4055626128320
Weight per Piece (including packing) 270.8 g
Weight per Piece (excluding packing) 270.8 g
Customs tariff number 85176200
Country of origin US


ECLASS

ECLASS-9.0 27242208
ECLASS-10.0.1 27242208
ECLASS-11.0 27242208

ETIM

ETIM 8.0 EC001423

UNSPSC

UNSPSC 21.0

IECEx

Approval ID: IECEx PRE 16.0001X

cUL Listed

Approval ID: FILE E 199827

UL Listed

Approval ID: FILE E 199827

ATEX

Approval ID: Presafe 16ATEX7686X

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”