DMCC 0,5/ 2-ST-WOSH-2,54 - Accessories
1150816

product line COMBICON Connectors XS
cross section 0.75 mm2
connection method Crimp connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.75 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Socket, number of rows: 2, number of positions: 2, product range: Accessories, pitch: 2.54 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 0,5, locking: without, mounting method: without, type of packaging: packed in cardboard

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Cost-effective connection of crimped conductors in large quantities
Gold-plated contacts ensure transfer quality remains stable over the long term
Contacts arranged in a double row enable high packing density in a compact area
Tools for manual and automatic crimping available as an option