CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 26 - 12 | ||
Use group C | ||||
150 V | 20 A | 26 - 12 | ||
Use group D | ||||
300 V | 10 A | 26 - 12 |
IECEE CB Scheme
Approval ID: DE1-62955EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 26 - 12 | ||
PE connection | 26 - 12 | |||
Use group D | ||||
300 V | 10 A | 26 - 12 | ||
PE connection | 26 - 12 |
IECEE CB Scheme
Approval ID: DE1-57041Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 A |