S 16 A/380 V
-
Fuse insert
0913058
Fuse insert, nom. voltage: 400 V, nominal current: 16 A, diameter: 11 mm, color: gray
Product details
Your advantages
Contains no lead, cadmium, chromium 6 (RoHS-compliant)
Colored indicating pins on the butt contact show the operating state
NEOZED® fuse-links with gG characteristic for protecting lines and equipment
Safe shutoff of impermissible overcurrents and short-circuit currents up to the nominal shutoff current