Overview of the electronic circuit breaker product ranges (CBM, CBMC, PTCB, CAPAROC)

Electronic circuit breakers

Thanks to their intelligent analysis and signaling of faults, electronic circuit breakers are a perfect way to monitor system states. They can be used to protect your system components and switched-mode power supply units against failure. Thanks to the various remote signaling functions of the electronic circuit breakers, you can see the status of your system anywhere and anytime.

Advantages of electronic circuit breakers

The complete portfolio of electronic circuit breakers provides intelligent protection for your power supply system. Benefit from extremely easy handling and simple product selection.

  • The ideal device protection for any requirement with our complete portfolio
  • Optimum monitoring of system states with intelligent analysis and malfunction signaling
  • Easy startup with tool-free connection technology and intuitive operation
  • Stay informed of the system status at all times, anywhere in the world, with the remote control and remote signaling function
  • Industry 4.0-compatible thanks to complete monitoring of the 24 V energy supply

New products

CAPAROC circuit breakers
Power module for customizable CAPAROC system with EtherNet/IP™ interface
PTCB electronic circuit breakers for 48 V DC applications on a DIN rail in the mounting angle
CAPAROC – overcurrent protection for explosion-protected areas
PTCB eFuse electronic microfuse for DIN rails with adjustable nominal current from 0.1 to 0.63 A

CAPAROC circuit breaker system

Overcurrent protection for load currents of up to 20 A

CAPAROC impresses with an ever-increasing scope of functions. Now, you can connect up to four loads to the 1-channel circuit breakers, thereby protecting loads with nominal currents of up to 20 A. The modules enable selective protection in series for a decentral application.

Main features

  • Incrementally adjustable and fixed nominal currents up to 20 A
  • Coordinated, selective protection in series
  • Potential distributor with up to four loads across 12.4 mm
  • Startup of high loads with active current limitation
  • Electronic interlock
  • Push-in connection up to 4 mm²

Your Advantages

  • The customizable standard, with individual combinations of the future-proof modular system
  • Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
  • Protection and supply of particularly large loads, thanks to the extended nominal current range up to 20 A

CAPAROC circuit breaker system

Communicating via EtherNet/IP™

The individual modular system provides access to different applications via various communication interfaces. The new power module with EtherNet/IP™ interface enables the development of communicative solutions, in particular for the American market as well.

Main features

  • Data exchange via system bus interface to QUINT POWER
  • EtherNet/IP™ communication
  • Function blocks and add-on instruction for the Studio 5000 EtherNet/IP™ engineering tool
  • Up to 45 A total system current
  • Supply voltage: 12 V DC ... 24 V DC

Your Advantages

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

Narrow electronic circuit breakers

Universal protection also at 48 V DC

The PTCB single-channel electronic circuit breaker can be used universally in 48 V applications and safely starts heavy loads. With an overall width of 6 mm, the circuit breaker can be adjusted from 1 to 6 A and can be bridged to the CLIPLINE complete terminal block system.

Main features

  • Integrated remote signaling and visual status indicator
  • Can be reset
  • Adjustable between six nominal current values
  • Compatible with CLIPLINE complete terminal blocks
  • Multi-stage characteristic curve for improved heavy-load starting

Your Advantages

  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: particularly narrow protection with a width of just 6 mm
  • Flexible use and a reduced inventory due to adjustable current values on each device for a wide range of applications

CAPAROC electronic circuit breaker system

Overcurrent protection for explosion-protected areas

The adjustable circuit breaker system now also protects your loads in explosion-protected areas. The Ex e approvals for zone 2 significantly extend the wide range of possible system applications.

Main features

  • Supply voltage: 12 V DC ... 24 V DC
  • Group message and remote reset
  • I >80% prewarning
  • Read out and set nominal currents via a rotary switch
  • Push-in connections: up to 4 or 16 mm²
  • 2-way potential distribution

Your Advantages

  • The customizable standard, with individual combinations of the future-proof modular system
  • Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

PTCB eFuse

The electronic microfuse for DIN rails

Ensure greater transparency for the fuse protection of nominal currents below 1 A with the PTCB eFuse electronic circuit breakers. Benefit from rapid recovery and effortless system planning, as well as integrated potential distribution in an overall width of just 6 mm.

Main features

  • Remote signaling and visual status indication
  • Can be reset locally and remotely
  • Low voltage drop and precise tripping
  • Adjustable between six nominal current values
  • Current-limited and decoupled output
  • Positive and negative wiring

Your Advantages

  • Precise fault localization and rapid recovery with status messages and local and remote reset options
  • Effortless system planning with precise shutdown, low voltage losses, and configurable current values
  • More space in the control cabinet due to integrated potential distribution of positive and negative in an overall width of 6 mm
  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range

Electronic circuit breaker system CAPAROC

CAPAROC is your individual modular system for overcurrent protection. With many combination options, intuitive operation, and strikingly simple design-in you will get your very personal standard in device protection. Using this system, you are perfectly positioned for the future.

Circuit breaker system consisting of different power and circuit breaker modules, as well as integrated potential distributors
Different combinations of circuit breaker and potential distribution modules form one system
CAPAROC can be assembled tool-free and adjusted using a finger via LED buttons
Person configuring an individual CAPAROC circuit breaker system on a computer via the configurator
Start page: CAPAROC tutorial
Circuit breaker system consisting of different power and circuit breaker modules, as well as integrated potential distributors

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

Learn more about the CAPAROC circuit breaker system
Different combinations of circuit breaker and potential distribution modules form one system

The system for the future: Thanks to a wide range of individual modules and many combination options you create your customized solution with CAPAROC. The modular system is completely compatible, always technologically up-to-date with future updates, and extendable at any time – even during operation.

CAPAROC can be assembled tool-free and adjusted using a finger via LED buttons

Use CAPAROC and experience easy operation through tool-free assembly, uninterrupted installation, and a transparent operating state: The modules can easily be snapped on, even when assembled. The easy nominal current setting and the clear identification of connections and potentials ensure intuitive operation.

Person configuring an individual CAPAROC circuit breaker system on a computer via the configurator

Strikingly simple: the online configurator helps you to design exactly the system that you need. With your personal order number, you can reorder your solution at any time. Suitable digital services will support you with your individual data, among other things, beginning with the 3D model, continuing through marking, all the way to the data sheet and EPLAN.

Easy system configuration
Start page: CAPAROC tutorial

Learn how the individual circuit breaker system works in this detailed tutorial.

Start the CAPAROC tutorial
CAPAROC configurator
Your customized circuit breaker system

Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.

Start configuring now
Person in front of monitor with CAPAROC configurator on screen

Narrow electronic circuit breakers PTCB

Ideally suited to simple, space-saving potential distribution: the PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system and offers an adjustment range from 0.1 to 8 A with a narrow overall width.

PTCB product family from 0.1 to 8 A
PTCB single-channel electronic circuit breaker bridged with CLIPLINE complete terminal blocks
Plan view of a single-channel PTCB electronic circuit breaker with the overall width of 6 mm highlighted
Setting the PTCB circuit breaker via the LED button with a screwdriver
The tripped device circuit breaker is reset at the device
Start page: PTCB tutorial
PTCB product family from 0.1 to 8 A

  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: protection with a width of just 6 mm
  • Flexible use and lower inventory stocks due to adjustable current values on each device for a wide range of applications
  • Precise fault localization and fast recovery of availability with status messages and local and remote reset options

To the product list
PTCB single-channel electronic circuit breaker bridged with CLIPLINE complete terminal blocks

The PTCB device circuit breaker can be bridged to the CLIPLINE complete terminal block range. You can use standard terminal blocks and accessories from the CLIPLINE complete system, and do not have to qualify any new materials. This enables you to quickly and easily add the ideal protection module to your existing applications.

Plan view of a single-channel PTCB electronic circuit breaker with the overall width of 6 mm highlighted

The PTCB enables potential distribution and device protection to be combined in a quick and space-saving way. With an overall width of just 6 mm, the PTCB reliably protects against overload and short-circuit currents. This enables you to achieve space savings of up to 70% compared to standard miniature circuit breakers. You benefit from reliable protection that takes up very little space.

Setting the PTCB circuit breaker via the LED button with a screwdriver

With adjustable current values from 0.1 to 0.63 A or 1 to 8 A, you can cover a wide range of applications. You can even make modifications during startup. You can respond to changes in the application at any time. Further, you can reduce inventory and logistics costs with the flexible PTCB device circuit breaker for a wide range of applications.

The tripped device circuit breaker is reset at the device

Always be informed - whether on site or remotely. PTCB eFuse reports the current operating status and can be reset at any time. This facilitates the clear detection and precise localization of errors. Benefit from shorter response times compared to conventional protection and reduce costly service calls.

Start page: PTCB tutorial

Learn how the single-channel circuit breakers for 1 to 8 A work in this detailed tutorial.

Start the PTCB tutorial
Reference report
Reliable water supply

Find out how the water supplier and wastewater disposal company EW Wasser GmbH benefits from the PTCB eFuse electronic circuit breakers in its application.

Gain an insight
Taps

Multi-channel electronic circuit breakers CBM

Setting a circuit breaker was never so easy. With the integrated nominal current assistant, selecting the appropriate current for the connected load is incredibly easy. This makes configuration fast, convenient, and simple.

CBM multi-channel electronic circuit breakers in 4- and 8-channel versions
Setting a CBM using the nominal current assistant by turning a potentiometer with a screwdriver
Voltage limiting display of the current limitation
The CBM circuit breaker is set via the integrated rotary switches using a screwdriver
Start page: CBM tutorial
CBM multi-channel electronic circuit breakers in 4- and 8-channel versions

  • Easy setting with the nominal current assistant
  • Active current limitation for improved utilization of the upstream power supply
  • Adjustable in increments per channel: from 0.5 A to 10 A

To the product list
Setting a CBM using the nominal current assistant by turning a potentiometer with a screwdriver

The nominal current assistant makes setting the CBM exceptionally easy. It enables optimal adaptation to the load currents. Simply turn the rotary switch until the optimum current has been found. The LED displays the ideal setting. It could not be easier to configure the ideal system protection.

Voltage limiting display of the current limitation

Active current limitation restricts short-circuit and overload currents to a value that is 1.5 to 2 times that of the nominal current. This protects the power supply against excessively high currents and prevents output voltage dips at the switched-mode power supply unit. Longer cable paths between the power supply and consumer are also possible without negatively impacting shutdown behavior.

In addition, the currents in the system are permanently monitored. The CBM distinguishes between undervoltages and overvoltages and thus increases system availability. The circuits are shut down in the event of an error in the operating voltage and the system is switched to a defined state. The error is indicated via the “DC OK” LED and signaled via the remote indication contact.

The CBM circuit breaker is set via the integrated rotary switches using a screwdriver

The CBM can be adjusted in precise nominal current steps. The nominal current range is 0.5 to 10 A. You can therefore adapt the channels individually to the connected end devices. You can make these settings for each individual circuit. If the utilization of an individual channel is above 80%, you will receive a message. This enables you to respond in good time to prevent a failure by making settings on the circuit breaker.
Its flexible adjustability allows one device to be used for different loads. This reduces your inventory costs and also ensures high flexibility in system planning at the same time.

Start page: CBM tutorial

Learn how the multi-channel circuit breaker works in this detailed tutorial.

Start the CBM tutorial

Compact multi-channel electronic circuit breakers CBMC

The CBMC electronic circuit breaker precisely meets your requirements: it combines a compact design and individual adjustability.
This means that you can easily and flexibly adjust currents, save space, and reliably protect all applications with just a single device.

CBMC compact electronic circuit breakers are adjustable from 1 to 4 A and from 1 to 10 A
Front view of the CBMC circuit breaker with dimension arrows to show the overall width of just 36 mm
The CBMC circuit breaker is set via the LED button tool-free using a finger
Person configuring CBMC circuit breakers individually at the computer
CBMC 4-channel device circuit breaker with IO-Link communication interface
Start page: CBMC tutorial
CBMC compact electronic circuit breakers are adjustable from 1 to 4 A and from 1 to 10 A

  • Easy device replacement without replanning due to the compact design and options for individual adjustment
  • Circuits can be adjusted tool-free via a single LED pushbutton
  • Can be ordered preconfigured - for device protection that meets the specific requirements of your system
  • Intelligent control and monitoring with IO-Link technology

To the product list
Front view of the CBMC circuit breaker with dimension arrows to show the overall width of just 36 mm

Save space in the control cabinet with the CBMC, or convert existing systems with a minimum of effort. Thanks to the combination of compact overall width and individual adjustability, selecting the correct product is easy. At the same time, you save inventory costs, as only one device is required.

The CBMC circuit breaker is set via the LED button tool-free using a finger

One-button operation makes adjusting individual circuits easy. You can adapt the channels of the device circuit breaker individually to meet your needs, and without any tools.
The multi-functional buttons do much more than provide the option of programming the device circuit breaker, however. They also detect the operating state of the product and connected devices and indicate the status using traffic light colors. In addition, the individual channels can be switched on and off with the buttons.

Person configuring CBMC circuit breakers individually at the computer

Get the best protection for your system and order device circuit breakers that are preconfigured according to your requirements. This means that you save programming time and can install and start up the product immediately.

You decide at the time you place your order which presets you would like the device to have. Each individual nominal current is selected individually. You are also free to decide whether you would like to be able to change the preset values later or want them fixed permanently. With fixed values, the current values for each channel are even printed directly on the front. You can easily see the device circuit breaker settings at any time, even once it has been installed.
Order your fully customized device circuit breaker in the quantities you require, starting from a batch quantity of just 1.

To make reordering as easy as possible, you will find the order code on the side of every device. This makes reordering trouble-free.

To the configurable CBMC 1 - 10 A
CBMC 4-channel device circuit breaker with IO-Link communication interface

IO-Link allows you to fully integrate the device circuit breakers into the process monitoring and control systems. This gives you the latest information on currents and capacity utilization, for example, at all times and you have an overview of all processes. In addition to worldwide access to the device, you also benefit from an access lock that prevents local changes to the CBMC.

Go to the CBMC circuit breaker with IO-Link communication interface for 1 - 10 A
Start page: CBMC tutorial

Learn how the compact multi-channel circuit breaker works in this detailed tutorial.

Start the CBMC tutorial
Power supply with integrated device circuit breaker in the control cabinet

Power supply with integrated device circuit breaker

Power supply with integrated device circuit breaker

Reliable supply and protection with just one device: The TRIO POWER power supplies are available as an option with an integrated multi-channel device circuit breaker.

The compact power supplies reduce the installation work, space requirements in the control cabinet, and material costs. The intuitive manual operation or configuration via IO-Link ensures particularly easy commissioning. With the prioritized load management system with intelligent self-monitoring, the 24 V power supplies ensure superior system availability.