VS-06-2X2X26C7/7-67/SD/ 1,0
-
Patch cable
1654154
Assembled FireWire cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, FireWire/IP67 on FireWire/standard, length: 1 m
Product details
Product type | Data cable preassembled |
Sensor type | FireWire |
Number of positions | 6 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Rated current | 1 A |
Transmission medium | Copper |
Transmission characteristics (category) | FireWire (400 Mbps) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 1000 |
Seal material | FPM |
Housing material | PA |
Outer sheath, material | PUR |
Connection 1 | |
Type | Plug straight FireWire |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight FireWire |
Degree of protection | IP20 |
FireWire [980] | |
Shielded | yes |
Cable weight | 59 kg/km |
Cable type | FireWire |
Cable type (abbreviation) | 980 |
Signal type/category | USB CAT7, 480 Mbps |
FireWire CAT7, 400 Mbps | |
Cable structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
External cable diameter | 6.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.15 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.20 mm |
Conductor cross section | 2x 2x 0.14 mm² (Signal line) |
AWG power supply | 20 |
Material wire insulation | Cell PE (Signal line) |
PVC (Power supply) | |
Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
nom. 1.4 mm (Power supply) | |
Single wire, color | white-blue, white-orange, white, black |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs and two power supply wires to the core |
Shielding | Tinned copper braided shield |
Nominal voltage, cable | ≤ 125 V |
Test voltage, cable | 1000 V |
Cable resistance | 150 Ω/km |
Cable insulation resistance | 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF (per meter) |
Signal runtime | 4.6 ns/m |
Signal speed | 0.72 c |
Interference suppression | 90.00 dB (up to 1000 MHz) |
Tensile strength | ≤ 30 N |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 5 x D |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Resistance to oil | in accordance with EN 60811-2-1 |
Flame resistance | complying with IEC 60332-2-2 |
Other resistance | Microbe resistance as per DIN VDE 0282 |
Hydrolysis resistance as per DIN 53504 | |
Special properties | Free of substances which would hinder coating with paint or varnish |
Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP20 |
IP67 | |
IP67/IP20 | |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1654154 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNDBA |
GTIN | 4017918970482 |
Weight per piece (including packing) | 109.4 g |
Weight per piece (excluding packing) | 109.4 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057