Network cable - VS-OE-OE-93J/100,0
1402832

Network cable, PROFINET CAT5 (100 Mbps), 4-position, shielded, free cable end, on free cable end, cable length: 100 m


Product Details




Product type Data cable by the meter
Number of positions 4
Shielded yes

Transmission medium Copper

Signal type/category PROFINET CAT5 (IEC 11801:2002), 100 Mbps

Header 1
Type free cable end
Head 2
Type free cable end

Cable length 100 m
Cable weight 61 kg/km
Number of positions 4
Shielded yes
Cable type PROFINET drag chain CAT5 red [93J]
Cable structure 1x4xAWG22/7; SF/TQ
Signal runtime 5.3 ns/m
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation 1.5 mm
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color red
Conductor material Tin-plated Cu litz wires
Material wire insulation PE
Single wire, color White, yellow, blue, orange
Thickness, outer sheath 0.9 mm
Overall twist Star quad
Optical shield covering 85 %
Insulation resistance ≥ 500 MΩ*km
Loop resistance ≤ 120.00 Ω/km
Wave impedance 100 Ω ±15 Ω (at 1 ... 100 MHz)
Nominal voltage, cable 600 V (UL)
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 7.5 x D
Max. bending cycles 3000000
Tensile strength ≤ 150 N
Flame resistance according to IEC 60332-1-2
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance UV resistant
Ambient temperature (operation) -40 °C ... 70 °C (Cable)
Ambient temperature (installation) -20 °C ... 60 °C
Cable structure
Signal type/category PROFINET CAT5 (IEC 11801:2002), 100 Mbps

Item number 1402832
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF1LEA
GTIN 4046356650113
Weight per Piece (including packing) 6,275 g
Weight per Piece (excluding packing) 6,275 g
Customs tariff number 85444995
Country of origin DE


ECLASS

ECLASS-9.0 27061801
ECLASS-10.0.1 27060390
ECLASS-11.0 27061801

ETIM

ETIM 8.0 EC003249

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU D-DE.HB35.B.00385

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values