Accessories - MSTBC-MT 0,5-1,0
3190564

Module female contact, is inserted into the plug housing MSTBC after crimping the conductor, for conductors from 0.5 to 1.0 mm2


Product Details




Product type Crimp contact
Pitch 0 mm

Contact surface Tin Sn
Contact surface material Tin

Pitch 0 mm

Type of packaging Bulk goods

Item number 3190564
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key A01
Product Key AACCEG
Catalog Page Page 827 (C-1-2013)
GTIN 4017918093396
Weight per Piece (including packing) 0.416 g
Weight per Piece (excluding packing) 0.416 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440204
ECLASS-10.0.1 27440204
ECLASS-11.0 27460403

ETIM

ETIM 8.0 EC000796

UNSPSC

UNSPSC 21.0 39121500

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values