WP-STEEL PVC C 45 - Protective hose
3240873

Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 38 mm, Total length: 10 m

Product details









Compatible products