WP-SPIRAL PU C HF 21
-
Protective hose
3240859
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 16 mm, Total length: 10 m