PDR-1000
-
Controller
1041980
The PDR-1000 allows you to visualize, alarm, store, and convert data from analog devices, such as thermocouples, RTDs, digital inputs, and remote Modbus devices. Data collected can then be monitored on a local network or passed through a wireless system to a remote system.
Product details
| Product type | Controller |
| Product family | Inline |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Safety function | no |
| Functionality | |
| Programming languages supported | HTML5 |
| System requirements | |
| Runtime system | eCLR |
| Application interface | OPC |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | max. 5 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ± 5 % |
| Max. current consumption | 870 mA (370 mA communications power + 500 mA analog voltage supply) |
| Typical current consumption | 210 mA |
| Real-time clock | |
| Realtime clock | yes |
| Description realtime clock | integrated (rechargeable battery buffered) |
| Potentials | |
| Supply voltage | 7.5 V DC ±5 % |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Supply voltage range | -15 % / +20 % (in accordance with EN 61131-2) |
| Current draw | max. 8 A DC |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Current draw | max. 8 A DC |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 8 |
| Connection method | Inline potential distributor |
| Connection technology | 2-, 3-, 4-conductor |
| Nominal input current at UIN | typ. 3 mA |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 4 |
| Maximum output current per channel | 500 mA |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Web server | yes |
| Ethernet 10Base-T/100Base-TX | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| No. of channels | 2 |
| No. of channels | 1 |
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion A, all interfaces ±1 kVCriterion B, all interfaces ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, supply lines DC: 0.5 kV/0.5 kV (symmetrical/asymmetrical), fieldbus cable shield 1 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 EN 55011 Class A |
| Mounting type | DIN rail mounting |
| Item number | 1041980 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DT02 |
| Product key | DTHBCA |
| GTIN | 4055626927138 |
| Weight per piece (including packing) | 398 g |
| Weight per piece (excluding packing) | 376 g |
| Country of origin | US |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Alarms are stamped with time of activation and time of acknowledgement
Intuitive software operation, clear and convenient, thanks to customizable user interface
Monitors voltage and current, as well as digital and temperature inputs
Data can be downloaded as a CSV file or transferred to remote storage via FTP
Modbus/TCP-Client
Modbus/TCP server
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057