AT/ATM connector, DT/DTM connector, and ISOBUS connector
Connectors for agricultural machinery and utility vehicles must withstand extreme environmental influences. The AT/ATM, DT/DTM, and ISOBUS connectors, designed for assembly, are specially designed for these tasks and feature a robust design. The product range offers a wide selection of connector configurations.
Your advantages
- Easy, flexible cabling of sensors and actuators
- Fast, seamless data transmission and error-free communication
- Standardized interfaces and cross-manufacturer plug-in compatibility
- Safe use with high degree of protection up to IP69K
- Extremely robust: resistant to oil, UV and ozone, heat and cold
AT connectors and ATM connectors
AT/ATM connectors for self-assembly extend our product range of solutions for utility vehicles and machinery on construction sites as well as in agriculture and forestry. AT/ATM connectors have the same specifications as DT connectors, also known as DEUTSCH connectors. This enables cross-manufacturer plug-in compatibility and interchangeability. The robust, thermoplastic housings provide reliable protection against water and dirt up to IP69K and are characterized in particular by their wide temperature range and UV resistance.
- 2-, 3-, 4-, 6-, 8-, 12-, and 18-pos. AT connectors for a connection cross-section of 14 ... 20 AWG
- ATM mini connectors for a smaller connection cross-section of 16 ... 22 AWG
ISOBUS connectors
ISOBUS is the standardized communication protocol for connecting electronic systems in agricultural and forestry machinery. ISOBUS connectors enable reliable data exchange between sensors, actuators, and controllers across manufacturers. Our AHDP cable connectors for ISOBUS applications enable quick and easy device connection in agricultural machinery and reduce downtimes. The polyamide housing is shock and vibration resistant and provides reliable protection in accordance with IP67, IP69K when plugged in.
- 9-pos. connector with cable gland for a cable diameter of 14 ... 18 mm and several contacts (two contacts in size 8, two contacts in size 12, four contacts in size 16, and one preassembled and bridged connector in size 16)
- Comprehensive accessories such as filler plugs, protective covers, and protective caps