CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 1.5 A | 28 - 12 | ||
| C | ||||
| 300 V | 1.5 A | 28 - 12 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 0.5 A | 28 - 12 | ||
| C | ||||
| 300 V | 0.5 A | 28 - 12 | ||