Type 1+2 combined lightning current and surge arrester - FLT-SEC-P-T1-3C-440/35-FM
2905988

Plug-in lightning current arrester for higher nominal voltages, according to Type 1/Class I, for 3-phase power supply networks in TN and IT versions (L1, L2, L3, PE).


Product Details




IEC test classification I / II
T1 / T2
EN type T1 / T2
IEC power supply system TN-C
IT
Type DIN rail module, two-section, divisible
Product type Combination type
Number of positions 3
Surge protection fault message Optical, remote indicator contact
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)
Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function Changeover contact
Operating voltage 12 V AC ... 250 V AC
125 V DC (200 mA DC)
Operating current 10 mA AC ... 1 A AC
1 A DC (30 V DC)

Connection method Screw connection
Screw thread M5
Tightening torque 4.5 Nm
Stripping length 18 mm
Conductor cross section flexible 2.5 mm² ... 35 mm²
Conductor cross section solid 2.5 mm² ... 35 mm²
Conductor cross section AWG 13 ... 2
Connection method Fork-type cable lug
Conductor cross section flexible 1.5 mm² ... 16 mm²

Dimensional drawing
Width 106.8 mm
Width 106.8 mm
Height 95.2 mm
Height 95.2 mm
Depth 74.5 mm
Depth 74.5 mm
Horizontal pitch 6 Div.

Color light grey RAL 7035
traffic grey A RAL 7042
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA6.6-FR 20% GF
PBT-FR
Material group I
Housing material PA 6.6-FR 20 % GF
PBT-FR

Mechanical data
Open side panel No

Mode of protection L-PE
L-PEN
Direction of action 3L-N/PE
Nominal voltage UN 400/690 V AC (TN-C)
400 V AC (IT)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 440 V AC
Rated load current IL 125 A (< 55 °C)
Residual current IPE < 5 µA
Nominal discharge current In (8/20) µs 35 kA
Maximum discharge current Imax (8/20) µs 50 kA
Impulse discharge current (10/350) µs, charge 17.5 As
Impulse discharge current (10/350) µs, specific energy 310 kJ/Ω
Impulse discharge current (10/350) µs, peak value limp 35 kA
Follow current interrupt rating Ifi 50 kA
Short-circuit current rating ISCCR 50 kA
Voltage protection level Up ≤ 2.5 kV
Residual voltage Ures ≤ 2.5 kV (at In)
≤ 2.7 kV (at Imax)
≤ 2 kV (at 17.5 kA)
≤ 1.7 kV (at 7 kA)
≤ 1.5 kV (at 3.5 kA)
TOV behavior at UT 580 V AC (5 s / withstand mode)
800 V AC (120 min / withstand mode)
1640 V AC (200 ms / safe failure mode)
Response time tA ≤ 100 ns
Max. backup fuse with V-type through wiring 125 A (gG)
Max. backup fuse with branch wiring 400 A (gG)

Ambient conditions
Degree of protection IP20 (only when all terminal points are used)
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (5 - 500 Hz/2.5 h/X, Y, Z)

UL specifications
Maximum continuous operating voltage MCOV (L-L) 880 V AC
Maximum continuous operating voltage MCOV (L-G) 440 V AC
Short-circuit current rating (SCCR) 25 kA
Voltage protection rating VPR (L-L) 3000 V
Voltage protection rating VPR (L-G) 1800 V
Nominal discharge current In 20 kA
Mode of protection L-L
L-G
Nominal voltage 400 V AC
400/690 V AC
Rated load current IL 50 A
Power distribution system Delta
Wye
Nominal frequency 50/60 Hz
SPD Type 2CA
UL indicator/remote signaling
AC operating voltage 125 V AC
AC operating current 1 A AC
UL connection data
Tightening torque 40 lbf-in.
Conductor cross section AWG 3 ... 2

Standards/specifications IEC 61643-11
EN 61643-11
Standards/specifications EN 61643-11

Mounting type DIN rail: 35 mm

Item number 2905988
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C06
Product Key CL1172
Catalog Page Page 35 (C-4-2019)
GTIN 4055626013275
Weight per Piece (including packing) 1,270.8 g
Weight per Piece (excluding packing) 1,084 g
Customs tariff number 85363030
Country of origin DE


ECLASS

ECLASS-9.0 27130802
ECLASS-10.0.1 27130802
ECLASS-11.0 27130802

ETIM

ETIM 8.0 EC000381

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 330181

UL Recognized

Approval ID: FILE E 330181

IECEE CB Scheme

Approval ID: NL-40634

EAC

Approval ID: RU C-DE.*09.B.00169

CCA

Approval ID: NTR-NL 7480
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 2188430.01

cULus Recognized


REACh SVHC Lead 7439-92-1
N,N-dimethylacetamide 127-19-5
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Maximum performance in a minimum amount of space: compact design with high discharge capacity at high nominal voltage