Type 1 surge protection plug - FLT-SEC-P-T1-440/35-P
2905989

Replacement plug for lightning current arresters from the FLASHTRAB SEC PLUS 440 product range, for L-N and L-PE paths.


Product Details




IEC test classification I / II
T1 / T2
EN type T1 / T2
IEC power supply system TT
Type Male
Product type Replacement plug
Number of positions 1
Surge protection fault message optical
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)

Connection method pluggable

Dimensional drawing
Width 35.5 mm
Height 46.6 mm
Depth 59.4 mm
Horizontal pitch 2 Div.

Color light grey RAL 7035
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA6.6-FR 20% GF
PBT-FR
Material group I
Housing material PA 6.6-FR 20 % GF
PBT-FR

Mode of protection L-N
L-PE
L-PEN
N-PE (4+0)
Direction of action L-N / L-PEN
Nominal voltage UN 400 V AC (TN)
400 V AC (IT)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 440 V AC
Residual current IPE < 5 µA
Nominal discharge current In (8/20) µs 35 kA
Maximum discharge current Imax (8/20) µs 50 kA
Impulse discharge current (10/350) µs, charge 17.5 As
Impulse discharge current (10/350) µs, specific energy 310 kJ/Ω
Impulse discharge current (10/350) µs, peak value limp 35 kA
Follow current interrupt rating Ifi 50 kA
Short-circuit current rating ISCCR 50 kA
Voltage protection level Up ≤ 2.5 kV
Residual voltage Ures ≤ 2.5 kV (at In)
TOV behavior at UT 580 V AC (5 s / withstand mode)
800 V AC (120 min / withstand mode)
1640 V AC (200 ms / safe failure mode)
Response time tA ≤ 100 ns
Max. backup fuse with branch wiring 400 A (gG)

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (5 - 500 Hz/2.5 h/X, Y, Z)

UL specifications
Short-circuit current rating (SCCR) 25 kA
Mode of protection L-N
L-G
Nominal voltage 400 V AC
Power distribution system Single phase
Nominal frequency 50/60 Hz
SPD Type 1CA

Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type on base element

Item number 2905989
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C06
Product Key CL1172
Catalog Page Page 35 (C-4-2019)
GTIN 4055626013282
Weight per Piece (including packing) 267.3 g
Weight per Piece (excluding packing) 241.75 g
Customs tariff number 85363030
Country of origin DE


ECLASS

ECLASS-9.0 27130890
ECLASS-10.0.1 27130890
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

cUL Recognized

Approval ID: FILE E 330181

UL Recognized

Approval ID: FILE E 330181

IECEE CB Scheme

Approval ID: NL-40634

EAC

Approval ID: RU C-DE.*09.B.00169

CCA

Approval ID: NTR-NL 7480
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 2188430.01

cULus Recognized


REACh SVHC N,N-dimethylacetamide 127-19-5
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Maximum performance in a minimum amount of space: compact design with high discharge capacity at high nominal voltage