Type 1+2 combined lightning current and surge arrester - FLT-SEC-H-T1-3C-264/25-FM
2905871

Plug-in lightning current arrester, in accordance with Type 1/Class I, with integrated surge-proof fuse, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).


Product Details




General
Note Max. single impulse: 100 kA (8/20 µs)
SPD according to AS/NZS 1768 Cat. C3

IEC test classification I / II
I
T1 / T2
T1
EN type T1 / T2
T1
IEC power supply system TN-C
TT
Type DIN rail module, two-section, divisible
Distance between live and grounded parts 1 mm
Product type Combination type
Number of positions 3
Surge protection fault message Optical, remote indicator contact
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)
Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function Changeover contact
Operating voltage 12 V AC ... 250 V AC
125 V DC (200 mA DC)
Operating current 10 mA AC ... 1 A AC
1 A DC (30 V DC)

Connection method Screw connection
Screw thread M5
Tightening torque 4.5 Nm
Stripping length 18 mm
Conductor cross section flexible 2.5 mm² ... 35 mm²
Conductor cross section solid 2.5 mm² ... 35 mm²
Conductor cross section AWG 13 ... 2
Connection method Fork-type cable lug
Conductor cross section flexible 1.5 mm² ... 16 mm²
Remote fault indicator contact
Connection method Plug-in/screw connection via COMBICON
Screw thread M2
Tightening torque 0.25 Nm
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16

Dimensional drawing
Width 106.8 mm
Height 167 mm
Depth 74.5 mm (incl. DIN rail 7.5 mm)
Horizontal pitch 6 Div.

Color light grey RAL 7035
traffic grey A RAL 7042
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA 6.6-FR 20% GF
PBT-FR
Material group I
Housing material PA 6.6-FR 20 % GF
PBT-FR

Mechanical data
Open side panel No

Mode of protection L-PEN
Direction of action 3L-N/PE
Nominal voltage UN 240/415 V AC (TN-C)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 264 V AC
Nominal discharge current In (8/20) µs 25 kA
Maximum discharge current Imax (8/20) µs 50 kA
Impulse discharge current (10/350) µs, charge 12.5 As
Impulse discharge current (10/350) µs, specific energy 160 kJ/Ω
Impulse discharge current (10/350) µs, peak value limp 25 kA
Total discharge current Itotal (10/350) µs 75 kA
Follow current interrupt rating Ifi 50 kA
Short-circuit current rating ISCCR 50 kA
Voltage protection level Up ≤ 1.5 kV
Residual voltage Ures ≤ 1.5 kV (at In)
≤ 2.5 kV (at 50 kA)
≤ 1.2 kV (at 12.5 kA)
≤ 1 kV (at 5 kA)
≤ 0.9 kV (at 2.5 kA)
Front of wave sparkover voltage at 6 kV (1.2/50) µs ≤ 1.5 kV
TOV behavior at UT 415 V AC (5 s / withstand mode)
460 V AC (120 min / withstand mode)
Response time tA ≤ 100 ns
Additional technical data
Maximum continuous voltage UC 275 V AC
Short-circuit current rating ISCCR 100 kA
Follow current interrupt rating Ifi 100 kA

Ambient conditions
Degree of protection IP20 (only when all terminal points are used)
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 4000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %

Standards/specifications IEC 61643-11
EN 61643-11
Standards/specifications EN 61643-11

Mounting type DIN rail: 35 mm

Item number 2905871
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key CL1162
Catalog Page Page 34 (C-4-2019)
GTIN 4055626003825
Weight per Piece (including packing) 1,792 g
Weight per Piece (excluding packing) 1,792 g
Country of origin DE


ECLASS

ECLASS-9.0 27130802
ECLASS-10.0.1 27130802
ECLASS-11.0 27130802

ETIM

ETIM 8.0 EC000381

UNSPSC

UNSPSC 21.0 39121600

IECEE CB Scheme

Approval ID: NL-36550

EAC

Approval ID: RU C-DE.*09.B.00169

CCA

Approval ID: NTR-NL 7417
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 2175106.01

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Integrated lightning-current-proof backup fuse for a low overall voltage protection level and space savings of up to 80% compared to an external backup fuse