Cable tie - WT-ID HF 4,5X200 BU
3240797

Cable binders for quick and secure fastening, can be detected using metallic pigments


Product Details




Product type Cable tie
Type Internal teeth
Tensile strength GRP 220 N

Width 4.5 mm
Length 200 mm

Color blue
Material PA 6.6
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Cable structure
External cable diameter 2 mm ... 50 mm
Mechanical properties
Tensile strength 220 N

Ambient conditions
Optimum ambient temperature (storage/transport) 23 °C 50 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (assembly) -10 °C ... 60 °C
Resistance to UV radiation no
Short-term temperature 110 °C

Resistance to UV radiation no

Mounting type Cannot be removed

Item number 3240797
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key B17
Product Key BE7131
Catalog Page Page 619 (C-3-2019)
GTIN 4046356705257
Weight per Piece (including packing) 1.458 g
Weight per Piece (excluding packing) 1.3 g
Customs tariff number 39269097
Country of origin IT


ECLASS

ECLASS-9.0 27140702
ECLASS-10.0.1 27140702
ECLASS-11.0 27140702

ETIM

ETIM 8.0 EC000046

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products