Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
PCB terminal blocks and PCB connectors
High-current feed-through terminal blocks
Insertion bridge - EBPL 3-3,81
Insertion bridge - EBPL 3-3,81
1733505
Insertion bridge for plugs featuring a screw connection with a 3.81 mm pitch
Where Can I Buy This Item?
Product Details
Expand All
Collapse All
Technical Data
Product properties
Product line
COMBICON Connectors Special
Product type
Bridge
Number of positions
3
Pitch
3.81 mm
Number of connections
3
Number of rows
1
Number of potentials
3
Electrical properties
Pollution degree
3
Dimensions
Pitch
3.81 mm
Material specifications
Material data - contact
Note
WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material
Cu alloy
Material data - housing
Insulating material
PA
Insulating material group
I
CTI according to IEC 60112
600
Flammability rating according to UL 94
V0
Glow wire flammability index GWFI according to EN 60695-2-12
850
Glow wire ignition temperature GWIT according to EN 60695-2-13
775
Temperature for the ball pressure test according to EN 60695-10-2
125 °C
Connector
Header 1
Insulating material
PA
CTI according to IEC 60112
600
Commercial Data
Item number
1733505
Packing unit
1 pc
Minimum order quantity
50 pc
Sales Key
A01
Product Key
AAHZFB
Catalog Page
Page 829 (C-1-2013)
GTIN
4046356165990
Weight per Piece (including packing)
0.33 g
Weight per Piece (excluding packing)
0.33 g
Customs tariff number
85366990
Country of origin
PL
Classifications
ECLASS
ECLASS-9.0
27440392
ECLASS-10.0.1
27440392
ECLASS-11.0
27460406
ETIM
ETIM 8.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
Approvals
EAC
Approval ID: B.01687
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values