PRC 3-CA-MF-H07-2,5-20,0
-
Connecting cable
1150691
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 3, rated voltage: 690 V AC, rated current: 24 A, Connection method: Screw connection, Contact connection type: Socket/pin, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Product details
Compatible products
Your advantages
Time savings of 80% for startup with Plug and Play
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials