RJ45 jacks with magnetics

2025-05-12
A product photo RJ45 jacks with magnetics on a green board with the Phoenix Contact logo in white

RJ45 jacks with integrated magnetics simplify design and reduce EMI risks

Middletown, PA – Phoenix Contact now offers RJ45 jacks with integrated magnetics. The integrated magnetics within the RJ45 jacks improve electromagnetic interference (EMI) noise shielding and ensure reliable data connections in industrial environments.

Because the magnetics are integrated, the RJ45 jacks simplify the Ethernet design process and reduce PCB complexity. The 90° and 180° single-port PCB connectors are suitable for wave soldering (THT) and reflow (THR) processing, which enables automated processing. With their robust industrial design, they can be used under demanding conditions.

The RJ45 jacks enable data rates up to 1 Gbps. They feature optional shield springs and LEDs as a visual status indicator for the interface. The new additions complement Phoenix Contact’s existing industrial and standard RJ45 jack portfolio.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative