Compact terminal blocks with Push-X technology

2025-11-11
Compact terminal blocks with Push-X technology

Phoenix Contact expands Push-X product range

Middletown, PA – With the new XT 1.5 terminal blocks, Phoenix Contact’s Push-X series now includes more compact options for conductor cross-sections from 22 to 14 AWG. Previously, the Push-X terminal blocks were available with a nominal cross-section of 2.5 mm², for connecting conductors from 20 to 12 AWG.

Push-X technology is one of the fastest connection technologies on the market, increasing the efficiency of control cabinet wiring. The new XT 1.5 series includes feed-through, multi-conductor, double-level, PE, and PV terminal blocks. The XT 1.5 terminal blocks offer all the advantages of Push-X technology – tool-free wiring of rigid and flexible conductors, even without ferrules, and a factory-pre-tensioned contact spring for convenient plugging.

The orange-colored actuating push button makes it easy to release and pre-tension the spring. For additional safety, the terminal blocks have clear identification of the conductor connection with the force-guided actuating element and make an audible click sound when the spring is released. With a nominal current of 15 A and a nominal voltage of 300 V, the XT 1.5 terminal blocks are ideal for manual and automated wiring processes.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative