SAC-3P-15,0-PUO/A-1L-Z OD
-
Sensor/actuator cable
1079698
Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, Wiring: Z diode, cable length: 15 m, for outdoor applications
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
No. of cable outlets | 1 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector A |
Number of positions | 3 |
Protective circuit | Z diode |
Cable length | 15 m |
PUR halogen-free black [PUO] | |
Dimensional drawing |
|
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free black [PUO] |
Conductor structure signal line | 16x 0.20 mm |
AWG signal line | 20 |
Conductor cross section | 3x 0.5 mm² |
Wire diameter incl. insulation | 2 mm ±0.05 mm |
External cable diameter | 5.90 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 40.1 Ω/km |
Insulation resistance | 70 GΩ*km |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 3000 V (Spark test) |
Minimum bending radius, fixed installation | 10 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 59 mm |
Smallest bending radius, movable installation | 89 mm |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with EN 50267-2-1 | |
Resistance to oil | According to DIN EN 50306 |
According to DIN EN 60811-2-1, 138 h at 100°C | |
Other resistance | UV resistant |
hydrolysis and microbe resistant | |
Good resistance to aggressive media | |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-15 °C ... 105 °C (Cable, flexible installation) |
Item number | 1079698 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1DAA |
GTIN | 4055626801049 |
Weight per piece (including packing) | 680.25 g |
Weight per piece (excluding packing) | 680.25 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) (CAS: n/a) | |
SCIP | a5db08cc-10eb-46f2-a52c-e7da71e50778 |
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.