LPWAN GATEWAY ETH/4G EU
-
LoRaWAN gateway
1173487
Robust LoRaWAN® gateway (IP67), European version for the LoRaWAN® EU868 band, with Ethernet PoE and LTE modem, for setting up a LoRaWAN® network, freely parameterizable for access to LoRaWAN® servers, easy wall and mast mounting
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Wireless module |
Application | LoRaWAN |
Mains type | Cellular communication |
Supply | |
Supply voltage range | 42.5 V DC ... 57 V DC (via Ethernet interface) |
Nominal supply voltage | typ. 48 V DC -10 % ... +18 % |
Typical current consumption | < 600 mA (48 V DC) |
Max. current consumption | 600 mA |
Function | |
Management | SSH |
Status and diagnostic indicators | internal |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3af MODE A PoE | |
Connection method | RJ45 jack, shielded and insulated (IP67) |
No. of channels | 1 |
Protocols supported | TCP/IP, UDP/IP, FTP, SFTP, HTTP, HTTPS, SSH |
Auxiliary protocols | ARP, DHCP, PING (ICMP), SMTP(S), SSL/TLS |
Wireless | |
Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
Antenna | 50 Ω impedance type N antenna socket |
Antenna connection method | N (female) |
SIM Interface | 1.8 volt, 3 volt |
LTE | CAT4 |
Country support | Europe |
Wireless | |
Interface description | LoRaWAN EU868 |
Note | 50 Ω impedance type N antenna socket |
Frequency | 868 MHz |
Width | 171 mm |
Height | 302 mm |
Depth | 57 mm |
Color | white (RAL 9010) |
Housing material | Aluminum, powder-coated |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
CE | |
Identification | CE-compliant |
Noise immunity | EN 55011 |
Emitted interference | |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Mounting type | Mast mounting |
Item number | 1173487 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRE |
Product key | DREDIA |
GTIN | 4063151201005 |
Weight per piece (including packing) | 1,832 g |
Weight per piece (excluding packing) | 900 g |
Customs tariff number | 85176200 |
Country of origin | EE |
ECLASS
ECLASS-13.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.