cULus Recognized
Approval ID: E118976-20090923Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 2 A |
The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country
DIN rail bus connector, color: black, nominal current: 3 A (Total current of 25 A max.), rated voltage (III/2): 30 V, number of positions: 16, product range: BC 161,6.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 2 A |