Cable set - BSL-2,54/16-ST 40CM
1281278

Cable bridge for cross-DIN-rail connection of the HBUS connector


Product Details




Product type Cable set
Number of positions 16
Pitch 2.54 mm
Pin layout Linear pinning

Nominal current IN 3 A (Total current of 25 A max.)
Pollution degree 3
Rated voltage (III/3) 48 V
Rated surge voltage (III/3) 0.8 kV
Rated voltage (III/2) 48 V
Rated surge voltage (III/2) 0.8 kV

Length 400 mm
Pitch 2.54 mm

Material data - contact
Contact material Cu alloy
Material data - housing
Housing color black
Insulating material Nylon
Flammability rating according to UL 94 V0

Header 1
Insulating material Nylon

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Rated insulation voltage (III/3) 48 V
Rated surge voltage (III/3) 0.8 kV
Rated insulation voltage (III/2) 48 V
Rated surge voltage (III/2) 0.8 kV
Rated surge voltage (II/2) 0.8 kV

Ambient conditions
Ambient temperature (operation) -25 °C ... 90 °C

Type of packaging PE bag

Item number 1281278
Packing unit 20 pc
Minimum order quantity 1 pc
Sales Key ACH
Product Key ACHBBZ
GTIN 4063151479473
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 29.4 g
Customs tariff number 85444290
Country of origin TW


ECLASS

ECLASS-9.0 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 2 A

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 2 A

cULus Recognized