CK2,5-ED-0,75M AG
-
Crimp contact
1273666
Crimp contact, contact diameter: 2.5 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 0.75 mm2 ... 0.75 mm2, AWG 18