CK1,6-ED-2,50F AU
-
Crimp contact
1266294
Crimp contact, contact diameter: 1.6 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: gold-plated, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14