Adapter - EM-CPS-DA-18S/16A-L1
1089439

Single-position adapters with CrossLink® interface for connecting miniature circuit breakers, 16 A, phase L1, with one fixed DIN rail, with conductors AWG 14 (2.5 mm2)


Product Details




Product type Adapter
Application Device adapter

Rated voltage 690 V AC (IEC)
600 V AC (UL)
Rated current 16 A (IEC)
16 A (UL)
Rated insulation voltage 800 V AC
Rated surge voltage 6 kV

Width 18 mm
Height 160 mm
Depth 35 mm

Standards/regulations IEC 61439-1
GB/T 7251.1

Item number 1089439
Packing unit 6 pc
Minimum order quantity 6 pc
Sales Key CK7
Product Key CK78Z1
Catalog Page Page 53 (C-5-2019)
GTIN 4055626892641
Weight per Piece (including packing) 58.63 g
Weight per Piece (excluding packing) 58.63 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27371390
ECLASS-10.0.1 27371392
ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”