Connect industrial applications with high contact reliability requirements using the world’s most frequently used connection method worldwide – screw connections with tension sleeve. Very high contact force per contact surface can be achieved with the screw connection, irrespective of the conductor cross-section.
Spacer plate, for electrical isolation between the individual feed-through terminal blocks, width: 9 mm, color: gray