Customer-specific PCB connections

Customer-specific PCB connections

The fast track to your individual solution: in addition to our comprehensive portfolio of standard products, we also provide a wide variety of customer-specific adaptations from the configuration of standard items through assembled solutions to completely new product developments. Almost anything is possible. 

Ask a question for additional information about these products

Your advantages

  • Tailor-made solutions for your PCB connections
  • Portfolio that exceeds the standard for even greater flexibility
  • High delivery reliability, thanks to modern manufacturing processes, worldwide production facilities, and local warehousing
  • Configurator with countless possible combinations, plus immediate availability of over 6,000 product versions from 150 product families
  • Configurator for PCB terminal blocks, PCB connectors, and headers

Configurators Configure your product version quickly and intuitively based on standard items.

PCB terminal blocks for simple connection on the PCB
Configurable SPT modular series PCB terminal blocks
PCB connectors for flexible conductor connections
Headers for secure attachment on the PCB and connection to a connector
High-current feed-through terminal blocks for high currents through the housing panel
Connectors and cables for signals, data, and power
PCB terminal blocks for simple connection on the PCB

Create your desired version of the PCB terminal blocks. Use our broad portfolio as a basis and select the desired color, printing, and coding for your chosen product.

Configure PCB terminal blocks
Configurable SPT modular series PCB terminal blocks

Configure your connection block solution based on modular PCB terminal blocks from the SPT modular series and, at the end of the configuration process, add it to your cart. You will automatically receive a personal item number with information on the lead time.

Configure custom connection blocks
PCB connectors for flexible conductor connections

Find the right connector and configure it with different color, printing, or coding options. Create your tailored product with just a few clicks.

Configure PCB connectors
Headers for secure attachment on the PCB and connection to a connector

Headers offer easy-to-install connections between the PCB and connector. The configurator shows you numerous versions of your headers according to the color, printing, and coding options.

Configure PCB headers
High-current feed-through terminal blocks for high currents through the housing panel

Adapt high-current feed-through terminal blocks so that high currents can be optimally transmitted through the panel to your application. Benefit from numerous customization options with respect to the block arrangement, attachment, and printing.

Configure high-current feed-through terminal blocks
Connectors and cables for signals, data, and power

Configure cable connections for signal, data, and power transmission in IP6x environments or for the control cabinet. Freely selectable cable lengths and cable ends enable you to create optimally tailored cable assemblies.

Configure cables and lines

The finished configuration in four steps

Screenshot of the product configurator for PCB connections: Select product type
Screenshot of the product configurator for PCB connections: Customize the item
Screenshot of the product configurator for PCB connections: Download the CAD data
Screenshot of the product configurator for PCB connections: Request a quote
Screenshot of the product configurator for PCB connections: Select product type

Define the technical properties such as the connection method and number of positions in accordance with your requirements and select an appropriate PCB terminal block, PCB connector, or a header.

Screenshot of the product configurator for PCB connections: Customize the item

Specify the product color, printing, and coding of your individual solution.

Screenshot of the product configurator for PCB connections: Download the CAD data

Download 2D and 3D design data so you can use it directly in your CAD software.

Screenshot of the product configurator for PCB connections: Request a quote

Send us your request directly from the online configurator. We will prepare a no-obligation quote for your individual configuration within three working days.

Your configuration options


PCB terminal blocks in a range of color versions

Color versions

Phoenix Contact provides the following color versions at standard terms for your tailored conductor connections. Defined font sizes and various printing orientations are also possible, as is production with other colors on request.

Overview of the color versions for PCB terminal blocks and PCB connectors

Table with an overview of color versions for PCB terminal blocks and PCB connectors

*kleine Farbabweichungen möglich / *slight color variations possible

PCB connection printing

Printing

Phoenix Contact provides individually printed PCB terminal blocks, PCB connectors, and PCB headers for installation in your chosen application. With a standardized printing procedure, you can mark your products precisely to your requirements. Every single position can be printed individually. There are defined font sizes for each product series. Complex printing options are also possible on request.

PCB connection coding

Coding

To prevent mismatching, Phoenix Contact provides coded connectors and headers. A coding profile, coding tab, or coding pin is used for coding, or a coding tap is removed. In this respect, each position can be coded individually to your requirements. Coding for the PCB is also possible with vertical headers.

Cable assemblies

Assemble cables in different lengths and cross-sections with the appropriate connection technology. You can create the desired version yourself or use preassembled versions as a basis. Comprehensive assembly services including marking are also available.

New product developments

Do you need a fully customized housing or connection solution? One that has to be developed from scratch? We will support you with a certified development process, from the initial consultation and concept development to series production and logistics.

Employee and customer with a 3D model of new customer-specific product development

New customer-specific product developments for your device design

Whether you are looking for special designs or complex electromechanical system solutions, Phoenix Contact will develop your chosen product using processes that have been proven many times over. From initial contact right through to series production and beyond, we will accompany you every step of the way as your equal partner in turning your ideas into technical solutions and developing them.