cULus Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 1 A |
SMD pin header, nominal current: 1 A, test voltage: 500 V AC, number of positions: 20, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 1 A |
With which numbers of positions is the FQ 1,27 board-to-board connector available?
The FQ 1,27 board-to-board connector is available with the following numbers of positions: 10, 20, 30, 50, and 80.
What is the FQ 1,27 board-to-board connector suitable for?
The FQ 1,27 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 1 A per contact.... View more
The FQ 1,27 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 1 A per contact.
View lessHow can the solder contacts on the FQ 1,27 board-to-board connector be tested?
The connector is soldered using the SMT method. The solder contacts are routed under the housing and can thus be checked by means of automated optical inspection (AOI).