Power connector - PCO 22,5-L KMGY
2201685

Power connector for ME-MAX housing, design width: 22.5 mm, 2-pos., used to transmit a total current of up to 42 A at 60 V DC.


Product Details




Product type PCB headers
Number of positions 2

Color light grey
Flammability rating according to UL 94 V0
Contact surface Tin

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve)

Item number 2201685
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key ACHADB
Product Key ACHADB
Catalog Page Page 38 (NTK-2014)
GTIN 4046356892421
Weight per Piece (including packing) 6.18 g
Weight per Piece (excluding packing) 6.18 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 42 A

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 42 A

EAC

Approval ID: B.01687

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Distribute high currents between modules
Mounting and removal of modules in a group
Simplified device system wiring saves money