Cross connection - PBR 42A BU
2201916

Jumper for PCO power connector in ME-MAX housing, color: blue (similar to RAL 5015)


Product Details




Product type Bridge
Housing type Component housing
Housing series ME-MAX

Nominal current IN 42 A

Length 500 mm

Color blue
Flammability rating according to UL 94 V0
Housing material Polyamide

Item number 2201916
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key ACHADZ
Product Key ACHADZ
Catalog Page Page 38 (NTK-2014)
GTIN 4046356933957
Weight per Piece (including packing) 46.59 g
Weight per Piece (excluding packing) 46.59 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Distribute high currents between modules
Mounting and removal of modules in a group
Simplified device system wiring saves money