Signal lamp - CSD-SL 300 YE
2701787

LED signal lamp, 24 V DC, yellow,communication

Downloads

Product Details


The signal lights for maritime use can be used for the reliable and energy-efficient operation of light-signal systems, such as locks. Only components that conform to the industry standard are used for the monitoring functions. The signal light 300 is available in various light colors in accordance with major standards (e.g. IALA recommendation E200-1 and CIE 1931). The ‍fieldbus communication provides the user with a large amount of diagnostic and status information.



Product type Light
Application Maritime navigation
Transportation infrastructure
Signal light
Design Operating hours counter
Diagnostics messages LEDs; temperature, current, voltage, etc. Yes
Mains failure, communication failure Failsafe
Light color IALA yellow, optimum

General
Inrush current max. 36 A (µ-sec-pulse)
Supply: Module electronics
Connection method M17 hybrid connectors with SPEEDCON locking system
Number of positions 8
Supply voltage 24 V DC (DC)
Current consumption max. 2.51 A (yellow LEDs)
Power consumption max. 70 W (yellow LEDs)

Connection method M17 hybrid connectors with SPEEDCON locking system

Light properties
Source of light type LED
Number of LEDs 30 (according to IALA recommendation E200-1 and CIE 1931)
Service life, lighting appliance 50000 h
Light color IALA yellow, optimum
Color temperature 588...592 nm
Color class C3 (EN 12966)
Luminance L3 (EN 12966)
Luminous intensity 11394 Cd
Can be dimmed Yes, in 256 steps
Emission angle 8° x 30°
Luminance ratio R3 (EN 12966)
Phantom light class 5 (EN 12368)
Diagnostic messages
Diagnostics LEDs; temperature, current, voltage, etc.
Message Yes
Diagnostic messages
Diagnostics Mains failure, communication failure
Message Failsafe

Width 272 mm
Height 291 mm
Depth 68 mm
Length 272 mm
Diameter 272 mm

Material Aluminum die-cast in accordance with DIN EN 1706 (Light housing)
Glass (Window)

Ambient conditions
Ambient temperature (operation) -25 °C ... 55 °C
Degree of protection IP65/IP67, when installed
Air pressure (operation) 70 hPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 hPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -25 °C ... 85 °C

Mounting type Screw mounting
Assembly instructions Use of stainless steel fittings (corrosion-resistant)

Item number 2701787
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DRGAAB
Product Key DRL122
Catalog Page Page 513 (C-6-2019)
GTIN 4046356863780
Weight per Piece (including packing) 4,200 g
Weight per Piece (excluding packing) 3,860 g
Customs tariff number 85308000
Country of origin DE


ECLASS

ECLASS-9.0 27144051
ECLASS-10.0.1 27144051
ECLASS-11.0 27110201

ETIM

ETIM 8.0 EC002750

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Developed according to EN 12966-1, IALA recommendation E200-1, and CIE 1931
Failsafe function
400 m connection to the control unit via fieldbus
Diagnostic capability
High light and color intensity
Application-specific programming supported
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50 000 h
Emission angle: 8° x 30°
Durable and energy-saving LED technology
Fieldbus communication