Installation remote bus cable - IBS INBC METER/E
2723152

By the meter, Installation remote bus cable, INTERBUS, shielded, PVC/PVC, black RAL 9005, 9-wire (3 x 2 x 0.22 mm2 + 3 x 1 mm2), color single wire: green-yellow, white-brown, gray-pink, red, blue, green/yellow, for underground runs


Product Details




Product type Remote bus cable
Number of positions 9

Transmission medium Copper

Number of positions 9
Shielded yes
Signal speed 0.66 c
Conductor structure signal line 7x 0.20 mm
Conductor cross section 3x 2x 0.22 mm² (Data)
3x 1 mm² (Supply)
Wire diameter incl. insulation 1 mm (Data)
1.7 mm (Supply)
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PE
Single wire, color green-yellow, white-brown, gray-pink, red, blue, green/yellow
Inner sheath thickness 0.9 mm
Twisted pairs 2 cores to the pair
Overall twist 3 pairs and 3 wires to form the core
Insulation resistance ≥ 5 GΩ*km (Data)
≥ 5 GΩ*km (Supply)
Coupling resistance < 250.00 mΩ/m (at 30 MHz)
Loop resistance ≤ 186.00 Ω/km (Data)
≤ 19.50 Ω/km (Supply)
Wave impedance 110 Ω ±20 Ω (at 64 kHz)
95 Ω ±15 Ω (at >1 MHz)
Cable capacity ≤ 60 nF/km (At 800 Hz)
Nominal voltage, cable 250 V (Peak value, not for high-power applications)
450 V (Supply)
Test voltage Core/Core 1500 Vrms
Test voltage Core/Shield 1000 Vrms
Minimum bending radius, fixed installation 7.5 x D
Minimum bending radius, flexible installation 15 x D
Near end crosstalk attenuation (NEXT) ≥ 61 dB (at 772 kHz)
≥ 59 dB (with 1 MHz)
≥ 55 dB (at 2 МHz)
≥ 50 dB (at 4 МHz)
≥ 46 dB (at 8 МHz)
≥ 44 dB (at 10 MHz)
≥ 41 dB (at 16 MHz)
≥ 40 dB (at 20 МHz)
Shield attenuation ≤ 10 dB/km (at 256 kHz)
≤ 25 dB/km (at 772 kHz)
≤ 28 dB/km (with 1 MHz)
≤ 69 dB/km (at 4 МHz)
≤ 12 dB/km (at 10 MHz)
≤ 15.5 dB/km (at 16 MHz)
≤ 17.2 dB/km (at 20 МHz)
Flame resistance according to VDE 0472, Part 804, test type B
according to IEC 60332-1
Ambient temperature (operation) -30 °C ... 70 °C (cable, fixed installation)
-5 °C ... 70 °C (Cable, flexible installation)
Cable structure
External sheath, color black RAL 9005
Single wire, color green-yellow, white-brown, gray-pink, red, blue, green/yellow

Item number 2723152
Packing unit 1 m
Minimum order quantity 1 m
Note Made to Order (non-returnable)
Sales Key BF1LEA
Product Key BF1LEA
GTIN 4017918141288
Weight per Piece (including packing) 137.6 g
Weight per Piece (excluding packing) 137.6 g
Customs tariff number 85444993
Country of origin DE


ECLASS

ECLASS-10.0.1 27060390
ECLASS-9.0 27061801
ECLASS-11.0 27061801

ETIM

ETIM 8.0 EC003249

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU D-DE.HB35.B.00371

INTERBUS CLUB

Approval ID: 113/27.05.97

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values