Housing - HC-B 6-SMLD-74/O2PG21
1678172

Box mounting base, with single locking latch, height: 74 mm, with glands, 2 x Pg21, with protective cover


Product Details




General For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space

Type B6
Product type Housing with locking latch
Application Standard
No. of cable outlets 2
Type of the screw connection 2x Pg21
Housing type Box mounting bases
Protective cover yes
Locking type with single locking latch
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 57 mm
Height 74 mm
Length 84 mm

Sealing material NBR (profile gasket)
Housing surface material Powder-coated, gray
Material grip body interlock PA
Material, protective cover PA
Locking latch material Stainless steel, handle: PA
Housing material die-cast aluminum

Degree of protection IP65 (When plugged in)
IP54 (with closed protective cover)
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 2x Pg21
Locking type Latch

Assembly instructions For half and full screw connections

Item number 1678172
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7AAC
Product Key BF7AAC
Catalog Page Page 488 (C-4-2013)
GTIN 4017918151737
Weight per Piece (including packing) 327.4 g
Weight per Piece (excluding packing) 231.81 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

ETIM

ETIM 7.0 EC000437

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values