Housing - HC-B 16-SFQD-67/O2PG21
1673685

HEAVYCON box mounting base, for double locking latch, height: 67 mm, with glands, 2 x Pg21


Product Details




General For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K

Type B16
Product type Housing with locking latch
Application Standard
No. of cable outlets 2
Type of the screw connection 2x Pg21
Housing type Box mounting bases
Protective cover yes
Locking type for double locking latch
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 57 mm
Height 67 mm
Length 117 mm

Sealing material NBR
Housing surface material Powder-coated, gray
Material grip body interlock PA
Material, protective cover PA
Locking latch material Stainless steel, handle: PA
Housing material die-cast aluminum

Degree of protection IP65 (When plugged in)
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 2x Pg21
Locking type Pin

Assembly instructions For half and full screw connections

Item number 1673685
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AAC
Product Key BF7AAC
Catalog Page Page 520 (C-4-2013)
GTIN 4017918152598
Weight per Piece (including packing) 367.86 g
Weight per Piece (excluding packing) 367.86 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 7.0 EC000437

UNSPSC

UNSPSC 21.0 31261501

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values