PP 2,5/ 7 - Plug
3211286

cross section
connection method
Flow Pictogram
voltage Pictogram

Plug, nom. voltage: 800 V, nominal current: 24 A, number of connections: 7, number of positions: 7, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Product details









Your advantages

The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves