The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

EO-J/PT/GN - Socket
0804106

Socket, for Switzerland and other countries, Pin connector pattern type J, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Product details









Compatible products