EO-AB/UT/S/15 - Socket
0804159

Socket, with switch, Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Product details









Compatible products