K-3E-M17 M9/2,0-B00/M17 F8
   - 
  Connector in molded plastic on both sides
    
      1619304
      
      
    
  
      Connector in molded plastic on both sides, series: KST, M17-Socket, Straight, plastic molded, number of positions: 3+PE, type of locking: Screw locking mechanism, on M17-Pin, Straight, plastic molded, number of positions: 3+PE, cable length: 2 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
        Simple and safe: 100% electrically tested and assembled ready for use
        Designs with preassembled cables on one or both sides
        High flexibility: customer-specific assemblies and cable lengths can be supplied